Packaging information
Package | Pins WQFN (RTA) | 40 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 1,000 | LARGE T&R |
Features for the LMK00338
- 3:1 Input Multiplexer
- Two Universal Inputs Operate up to 400 MHz and Accept LVPECL, LVDS, CML, SSTL, HSTL, HCSL, or Single-Ended Clocks
- One Crystal Input Accepts a 10-MHz to 40-MHz Crystal or Single-Ended Clock
- Two Banks With 4 Differential Outputs Each
- HCSL, or Hi-Z (Selectable per Bank)
- Additive RMS Phase Jitter for PCIe Gen5 at 100
MHz:
- 15 fs RMS (Typical)
- –72 dBc at 156.25 MHz
- LVCMOS Output With Synchronous Enable Input
- Pin-Controlled Configuration
- VCC Core Supply: 3.3 V ± 5%
- 3 Independent VCCO Output Supplies: 3.3 V/2.5 V ± 5%
- Industrial Temperature Range: –40°C to +85°C
- 40-lead WQFN (6 mm × 6 mm)
Description for the LMK00338
The LMK00338 device is an 8-output PCIe Gen1/Gen2/Gen3/Gen4/Gen5 fanout buffer intended for high-frequency, low-jitter clock, data distribution, and level translation. The input clock can be selected from two universal inputs or one crystal input. The selected input clock is distributed to two banks of 4 HCSL outputs and one LVCMOS output. The LVCMOS output has a synchronous enable input for runt-pulse-free operation when enabled or disabled. The LMK00338 operates from a 3.3-V core supply and 3 independent 3.3-V or 2.5-V output supplies.
The LMK00338 provides high performance, versatility, and power efficiency, making it ideal for replacing fixed-output buffer devices while increasing timing margin in the system.