text.skipToContent text.skipToNavigation

LMK04610EVM

LMK04610 Ultra Low-Noise and Low Power JESD204B Compliant Clock Jitter Cleaner With Dual PLLs EVM

$399.00

Features

  • Dual Loop Architecture with typical 60 fs rms from 10 kHz to 20 MHz  at 122.88 MHz output frequency
  • Integrated Loopfilter support easy prototyping
  • 0.9 W typical power consumption for 10 outputs at 122.88 MHz
  • Jumper configurable supplies with on-board LDOs and DCDC converters
  • GUI platform for full access to device registers

Texas Instruments  LMK04610EVM

The LMK04610EVM features LMK04610 ultra Low-noise and low power JESD204B compliant Dual Loop Jitter Cleaner. With a power consumption of only 900 mW with all outputs running, LMK04610 supports sub-74 fs jitter (12 kHz to 20 MHz) using a low noise VCXO module. Integrated LDOs provide high PSRR that enables the use of DC/DC converters.