LMK04616EVM LMK04616 Evaluation Module top board image

LMK04616EVM

LMK04616 Evaluation Module

Pricing

Qty Price
+

Features for the LMK04616EVM

  • Dual Loop Architecture with typical 60 fs rms from 10 kHz to 20 MHz at 122.88 MHz output frequency
  • Integrated Loopfilter support easy prototyping
  • 1.2 W typical power consumption for 16 outputs at 122.88 MHz
  • Jumper configurable supplies with on-board LDOs and DCDC converters
  • GUI platform for full access to device registers

Description for the LMK04616EVM

The LMK04616EVM features LMK04616 ultra Low-noise and low power JESD204B compliant Dual Loop Jitter Cleaner. With a power consumption of only 1200 mW with 16 outputs running, LMK04616 supports 65 fs jitter (12 kHz to 20 MHz) using a low noise VCXO module. Integrated LDOs provide high PSRR that enables the use of DC/DC converters.

Pricing

Qty Price
+