Features for the LMK60E2-156M25EVM
- Ultra-Low Noise, High Performance (150fs fout = 156.25MHz)
- No user adjustable features
- Single 3.3V power supply
- Single differential LVPECL output
Description for the LMK60E2-156M25EVM
This Evaluation Module is for the LMK60xx which outputs a clock at a predesignated frequency (156.25 MHz) and with a pre-determined output configuration (LVPECL). No user adjustments are allowed or possible.