LMK61A2-156M25EVM

text.skipToContent text.skipToNavigation

LMK61A2-156M25EVM

LMK61A2-156M25 Ultra-Low-Jitter Fixed Frequency Oscillator EVM

$79.00

Features

  • Ultra low jitter differential clock generation
  • Powered over USB or externally (SMA connector)

Texas Instruments  LMK61A2-156M25EVM

The LMK61A2-156M25EVM evaluation module provides a complete platform to evaluate the 90-fs RMS jitter performance of Texas Instruments LMK61A2-156M25 Ultra-Low Jitter Fixed Frequency Oscillator.

The onboard power supply options allow for ease of use as well as configuration flexibility required in common applications. The edge-launch SMA ports provide access to the LMK61A2-156M25’s differential clock output for interfacing to test equipment or reference boards using commercially available coaxial cables, adapters, or baluns (not included).