text.skipToContent text.skipToNavigation
warning This page may load slowly on Internet Explorer. Content on this page may load slowly on Internet Explorer. For a faster experience, please view in Chrome or Firefox.

LMK61E07-SIAT ACTIVE

Multi-signal format, ultra-low jitter programmable oscillator with internal EEPROM

Inventory:

Pricing


Qty Price (USD)
1-99 21.693
100-249 18.949
250-999 14.61
1,000+ 13.068

Additional package qty | carrier options info-circle

custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory Out of stock
Qty | Price (USD) 1ku | 11.616 1-99 19.283 100-249 16.843 250-999 12.987 1,000+ 11.616

Quality information

RoHS
REACH
Lead finish / Ball material NIAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information info-circle

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Export classification

  • US ECCN: EAR99

Packaging information

Package | Pins QFM (SIA) | 6
Package qty | Carrier: 250 | SMALL T&R
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the LMK61E07

  • Ultra-Low Noise, High Performance
    • Jitter: 90-fs RMS Typical fOUT > 100 MHz onLMK61E07
    • PSRR: –70 dBc, Robust Supply Noise Immunity onLMK61E07
  • Flexible Output Format on LMK61E07
    • LVPECL up to 1 GHz
    • LVDS up to 900 MHz
    • HCSL up to 400 MHz
  • Total Frequency Tolerance of ±25 ppm
  • System Level Features
    • Glitch-Less Frequency Margining: Up to ±1000 ppm FromNominal
    • Internal EEPROM: User Configurable Start-Up Settings
  • Other Features
    • Device Control: Fast Mode I2C up to 1000kHz
    • 3.3-V Operating Voltage
    • Industrial Temperature Range(–40ºC to +85ºC)
    • 7-mm × 5-mm 8-Pin Package
  • Default Frequency:
    • 70.656MHz

Description for the LMK61E07

The LMK61E07 family of ultra-low jitter PLLatinumTMprogrammable oscillators use fractional-N frequency synthesizers with integrated VCOs to generatecommonly used reference clocks. The output on LMK61E07 can be configured as LVPECL,LVDS, or HCSL. The device features self start-up from on-chip EEPROM to generate a factoryprogrammed default output frequency, or the device registers and EEPROM settings are fullyprogrammable in-system through I2C serial interface. The device providesfine and coarse frequency margining control through I2C serialinterface, making it a digitally-controlled oscillator (DCXO).

The PLL feedback divider can be updated to adjust the output frequency without spikes orglitches in steps of <1ppb using a PFD of 12.5 MHz (R divider=4, doubler disabled) forcompatibility with xDSL requirements, or in steps of <5.2 ppb using a PFD of 100 MHz (Rdivider=1, doubler enabled) for compatibility with broadcast video requirements. The frequencymargining features also facilitate system design verification tests (DVT), such as standardscompliance and system timing margin testing.

Inventory:

Pricing


Qty Price (USD)
1-99 21.693
100-249 18.949
250-999 14.61
1,000+ 13.068

Additional package qty | carrier options info-circle

custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory Out of stock
Qty | Price (USD) 1ku | 11.616 1-99 19.283 100-249 16.843 250-999 12.987 1,000+ 11.616

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more