LMK61PDEVM LMK61PDEVM Ultra-Low-Jitter Pin Selectable Oscillator EVM top board image

LMK61PDEVM

LMK61PDEVM Ultra-Low-Jitter Pin Selectable Oscillator EVM

Pricing

Qty Price
+

Features for the LMK61PDEVM

  • Ultra low jitter differential clock generation
  • Powered over USB or externally (SMA connector)
  • Pin Selectable output frequency (7 total)
  • Pin Selectable output format (LVPECL, LVDS, or HCSL)

Description for the LMK61PDEVM

The LMK61PDEVM evaluation modules provides a complete platform to evaluate the 100-fs RMS jitter performance and configurability of the Texas Instruments LMK61PD Ultra-Low Jitter Pin Selectable Differential Oscillator with 7 unique reference clock frequencies and configurable output format.

The LMK61PDEVM can be used as a  high performance clock source for jitter criticial applications and can easily be configured to any user selected predefined frequency and output format. The onboard configurable jumpers allows for device configuration, allowing the user to select from one of seven unique output frequencies as well as output format. The edge-launch SMA ports provide access to the LMK61PD’s differential clock output for interfacing to test equipment or reference boards using commercially available coaxial cables, adapters, or baluns (not included).

Pricing

Qty Price
+