Features for the LMK62E2-156M25EVM
- Ultra-Low Noise, High Performance (150fs RMS jitter at 156.25MHz)
- Single 3.3V power supply, powered over USB or externally (SMA connector)
- Single differential LVPECL output
- No software required
Description for the LMK62E2-156M25EVM
The LMK62E2-156M25EVM provides a complete platform to evaluate the clock performance of the Texas Instruments LMK62XX Ultra-Low Jitter Crystal Oscillator family with a diverse selection of output frequencies and formats. The LMK62XX EVM can be used as a clock source for compliance testing, performance evaluation, and initial system prototyping. The onboard edge-launch SMA ports provides access to the LMK62XX ultra low jitter clock outputs for interfacing to test equipment and reference boards using commercially available coaxial cables, adapters, or baluns (not included). This connectivity enables integrated system level testing between TI’s LMK62E2 and third-party FPGA/ASIC/SoC reference boards.