text.skipToContent text.skipToNavigation

LMP8646MKE/NOPB ACTIVE

-2 to 76V, configurable gain and bandwidth, high-speed current limiter

Inventory: 26,063
 
Download data sheet for the LMP8646
  |   View additional information for the LMP8646

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Operating temperature range (°C) Package qty | Carrier:
SOT-23-THN (DDC) | 6 Q (-40 to 125) 250 | SMALL T&R
View more packaging information

Features for the  LMP8646

  • Provides Circuit Protection and Current Limiting
  • Single Supply Operation
  • –2-V to 76-V Common-Mode Voltage Range
  • Variable Gain Set by External Resistor
  • Adjustable Bandwidth Set by External Capacitor
  • Buffered Output
  • 3% Output Accuracy Achievable at VSENSE = 100 mV
  • Key Specifications:
    • Supply Voltage Range 2.7 V to 12V
    • Output Current (Source) 0 to 5 mA
    • Gain Accuracy 2.0%(max)
    • Transconductance 200 µA/V
    • Offset ±1 mV(Maximum)
    • Quiescent Current 380 µA
    • Input Bias 12 µA(Typical)
    • PSRR 85 dB
    • CMRR 95dB
    • Temperature Range −40°C to 125°C
    • 6-Pin SOTPackage

All trademarks are the property of their respective owners.

Description for the LMP8646

The LMP8646 is a precision current limiter used to improve the current limit accuracy ofany switching or linear regulator with an available feedback node.

The LMP8646 accepts input signals with a common-mode voltage ranging from –2 V to 76 V.It has a variable gain which is used to adjust the sense current. The gain is configured with asingle external resistor, RG, providing a high level of flexibility andaccuracy up to 2%. The adjustable bandwidth, which allows the device to be used with a variety ofapplications, is configurable with a single external capacitor in parallel withRG. In addition, the output is buffered in order to provide a low outputimpedance.

The LMP8646 is an ideal choice for industrial, automotive, telecommunications, andconsumer applications where circuit protection and improved precision systems are required. TheLMP8646 is available in a 6-pin SOT package and can operate at temperature range of −40°C to125°C.

Pricing

Qty Price(USD)
1-99 $2.347
100-249 $2.057
250-999 $1.442
1,000+ $1.162

Additional package qty | carrier options

LMP8646MKX/NOPB ACTIVE
Package qty | Carrier 3,000 | LARGE T&R
Inventory 16,958
Qty | Price (USD) 1ku | $1.010 1-99 $2.040 100-249 $1.788 250-999 $1.253 1,000+ $1.010
Custom reel may be available
LMP8646MK/NOPB ACTIVE
Package qty | Carrier 1,000 | LARGE T&R
Inventory 3,656
Qty | Price (USD) 1ku | $1.010 1-99 $2.040 100-249 $1.788 250-999 $1.253 1,000+ $1.010
Custom reel may be available