Packaging information
Package | Pins | WSON (DSC) | 10 |
---|---|
Package qty | Carrier: | 1,000 | SMALL T&R |
Operating temperature range (°C) | -40 to 125 |
Features for the LMR10530
- Input Voltage Range of 3 V to 5.5 V
- Output Voltage Range of 0.6 V to 4.5 V
- 1.5-MHz (LMR10530X) and 3-MHz (LMR10530Y) Switching Frequencies
- 3-A Steady-State Output Current
- Low Shutdown IQ, 300 nA Typical
- 56-mΩ PMOS Switch
- Internal Soft Start
- Internally Compensated Peak Current-Mode Control
- Cycle-by-cycle Current Limit and Thermal Shutdown
- WSON (3 × 3 × 0.8 mm) Packaging
- Create a custom design using the LMR10530 with the WEBENCH® Power Designer
Description for the LMR10530
The LMR10530 regulator is a monolithic, high frequency, PWM step-down DC/DC converteravailable in a 10-pin WSON package. It contains all the active functions to provide local DC/DCconversion with fast transient response and accurate regulation in the smallest possible PCB area.With a minimum of external components, the LMR10530 is easy to use. The ability to drive 3-A loadswith an internal 56-mΩ PMOS switch using state-of-the-art 0.5-µm BiCMOS technology results in thebest power density available. The control circuitry allows on-times as low as 30 ns, thussupporting exceptionally high-frequency conversion over the entire 3-V to 5.5-V input operatingrange down to the minimum output voltage of 0.6 V. Switching frequency is internally set to 1.5 MHzor 3 MHz, allowing the use of extremely small surface mount inductors and capacitors. Even thoughthe operating frequency is high, efficiencies up to 93% are easy to achieve. External shutdown isincluded, featuring an ultra-low stand-by current of 300 nA. The LMR10530 utilizes peakcurrent-mode control and internal compensation to provide high-performance regulation over a widerange of operating conditions. Additional features include internal soft-start circuitry to reduceinrush current, cycle-by-cycle current limit, frequency foldback, thermal shutdown, and outputovervoltage protection.