text.skipToContent text.skipToNavigation

LMR14006YEVM

4V to 40V Input, 5.0V Output at 600mA Step-Down Converter Evaluation Module

$20.00

Features

  • Input range: 4V to 40V
  •  Output: 5.0V
  •  Maximum load current: 600mA
  •  Switching frequency: 2.1MHz
  •  Board size: 49x52mm

Texas Instruments  LMR14006YEVM

The LMR14006YEVM is a fully assembled and tested circuit for evaluating the LMR14006Y Step-Down Converter. The LMR14006YEVM operates from 4V to 40V input (12V nominal) and provides a 5.0V output at 600mA. The board also has jumper connector to enable or disable the converter operation.