LMR14030QDPREVM LMR14030QDPR Wide Vin Step-Down Converter Evaluation Module angled board image

LMR14030QDPREVM

LMR14030QDPR Wide Vin Step-Down Converter Evaluation Module

Pricing

Qty Price
+

Features for the LMR14030QDPREVM

  • 7V to 40V Input Voltage Range
  • Jump Selectable Output Options (5.0V to 3.3V)
  • Up to 3.5A Output Current
  • Switching Frequency 600KHz
  • Internal Compensation

Description for the LMR14030QDPREVM

The LMR14030QDPREVM is a fully assembled and tested circuit for evaluating the LMR14030QDPRRQ1 Step-Down Converter. The LMR14030QDPREVM operates from 7V to 40V input (12V nominal) and provides a 5.0V or 3.3V output at 3.5A. The board has jumper connectors to enable or disable the converter operation, change output voltage and synchronize to external clock. The board also has AC signal injection terminals for feedback loop measurements.

Pricing

Qty Price
+