text.skipToContent text.skipToNavigation

LMR14030SEVM

LMR14030S Step-Down Converter Evaluation Module

$29.00

Features

  • Input range: 7V to 36V
  • Output: 5.0V or 3.3V
  • Maximum load current: 3.5A
  • Switching frequency: 600KHz
  • Board size: 76mm x 76mm

Texas Instruments  LMR14030SEVM

The LMR14030SEVM is a fully assembled and tested circuit for evaluating the LMR14030S Step-Down Converter. The LMR14030SEVM operates from 7V to 36V input (12V nominal) and provides a 5.0V or 3.3V output at 3.5A. The board also has jumper connectors to enable or disable the converter operation, change output voltage and synchronize to external clock. The board also has AC signal injection terminals for feedback loop measurements.