LMR16006XEVM

text.skipToContent text.skipToNavigation

LMR16006XEVM

LMR16006XEVM 6V to 60V input, 5.0V output at 600mA Step-Down Converter

$25.00

Features

  • Input range: 6V to 60V
  • Output: 5.0V
  • Maximum load current: 600mA
  • Switching frequency: 0.7MHz
  • Board size: 49x52mm

Texas Instruments  LMR16006XEVM

The LMR16006XEVM is a fully assembled and tested circuit for evaluating the LMR16006X Step-Down Converter. The LMR16006XEVM operates from 6V to 60V input (12V nominal) and provides a 5.0V output at 600mA. The board also has jumper connector to enable or disable the converter operation.