LMR16030PEVM

text.skipToContent text.skipToNavigation

LMR16030PEVM

LMR16030 Wide Vin Step-Down Converter Evaluation Module

$29.00

Features

The LMR16030PEVM is a fully assembled and tested circuit for evaluating the LMR16030PDDAR Step-Down Converter. The LMR16030PEVM operates from 7V to 60V input (24V nominal) and provides a 5.0V output at 3A. The board has jumper connectors to enable or disable the converter operation and synchronize to external clock. The board also has AC signal injection terminals for feedback loop measurements.

Texas Instruments  LMR16030PEVM

The LMR16030PEVM is a fully assembled and tested circuit for evaluating the LMR16030PDDAR Step-Down Converter. The LMR16030PEVM operates from 7V to 60V input (24V nominal) and provides a 5.0V output at 3A. The board has jumper connectors to enable or disable the converter operation and synchronize to external clock. The board also has AC signal injection terminals for feedback loop measurements.