text.skipToContent text.skipToNavigation

LMR23610ADDA

SIMPLE SWITCHER, 36V 1A Synchronous Step-Down Converter

Availability: 10,896

Packaging

Package | PIN: HSOIC (DDA) | 8
Temp: Q (-40 to 125)
Package qty | Carrier: 75 | TUBE
Qty Price
1-99 $2.77
100-249 $2.43
250-999 $1.70
1,000+ $1.37

Features

  • 4-V to 36-V Input Range
  • 1-A Continuous Output Current
  • Integrated Synchronous Rectification
  • Current Mode Control
  • Minimum Switch-On Time: 60 ns
  • 400-kHz Switching Frequency With PFM Mode
  • Frequency Synchronization to External Clock
  • Internal Compensation for Ease of Use
  • 75-µA Quiescent Current at No Load
  • Soft Start into a Prebiased Load
  • High Duty-Cycle Operation Supported
  • Precision Enable Input
  • Output Short-Circuit Protection With Hiccup Mode
  • Thermal Protection
  • 8-Pin HSOIC With PowerPAD™ Package
  • Create a Custom Design Using the LMR23610 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  LMR23610ADDA

The LMR23610 SIMPLE SWITCHER® device isan easy-to-use 36-V, 1-A synchronous step down regulator. With a wide input range from 4 V to 36 V,it is suitable for various applications from industrial to automotive for power conditioning fromunregulated sources. Peak current mode control is employed to achieve simple control loopcompensation and cycle-by-cycle current limiting. A quiescent current of 75 µA makes it suitablefor battery-powered systems. An ultra-low 2 µA shutdown current can further prolong battery life.Internal loop compensation means that the user is free from the tedious task of loop compensationdesign. This also minimizes the external components. An extended family is available in 2.5 A(LMR23625) and 3 A (LMR23630) load-current options in pin-to-pin compatible packages, which allowsimple, optimum PCB layout. A precision enable input allows simplification of regulator control andsystem power sequencing. Protection features include cycle-by-cycle current limit, hiccup-modeshort-circuit protection and thermal shutdown due to excessive power dissipation.