LMR23625CFPEVM LMR23625CFPDDR Wide Vin Synchronous Step-down Converter Evaluation Module angled board image

LMR23625CFPEVM

LMR23625CFPDDR Wide Vin Synchronous Step-down Converter Evaluation Module

Pricing

Qty Price
+

Features for the LMR23625CFPEVM

  • 4V to 36V Input Voltage Range
  • Jumper Selectable Output Options (5V or 3.3V)
  • Up to 2.5A Output Current
  • 2.1MHz Switching Frequency
  • Frequency Synchronization to External Clock

Description for the LMR23625CFPEVM

The LMR23625CFPEVM is a fully assembled and tested circuit for evaluating the LMR23625CFPDRR step-down converter. The LMR23625CFPEVM operates from 4V to 36V input (12V nominal) and provides a 5.0V/3.3V output at 2.5A. The board has jumper connectors to select output options, enable or disable the converter operation and synchronize to external clock. The board also has AC signal injection terminals for feedback loop measurements.

Pricing

Qty Price
+