Features for the LMR23630AEVM
- 4V to 36V Input Voltage Range
- Jumper Selectable Output Options (5V or 3.3V)
- Up to 3A Output Current
- Switching Frequency 400KHz
- Frequency Synchronization to External Clock
- Hiccup Mode Short Circuit Protection
Description for the LMR23630AEVM
The LMR23630AEVM is a fully assembled and tested circuit for evaluating the LMR23630ADDAR Step-Down Converter. The LMR23630AEVM operates from 4V to 36V input (12V nominal) and provides a 5.0V/3.3V output at 3A. The board has jumper connectors to select output options, enable or disable the converter operation and synchronize to external clock. The board also has AC signal injection terminals for feedback loop measurements.