text.skipToContent text.skipToNavigation

LMR33620AQ5RNXRQ1 ACTIVE

3.8-V to 36-V, 2-A synchronous step-down voltage converter

Inventory: 2,997
 
Custom reel may be available

Download data sheet for LMR33620-Q1
  |   View additional information for LMR33620-Q1

Packaging information

Package | Pins VQFN-HR (RNX) | 12
Operating temperature range (℃) Q (-40 to 125)
Package qty | Carrier: 3,000 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-2-260C-1 YEAR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C,TA
  • Configured for rugged automotive applications
    • Input voltage range: 3.8 V to 36V
    • Output voltage range: 1 V to 24 V
    • Output current:2A
    • 75-mΩ/50-mΩ RDS-ON power MOSFETs
    • Peak-current-mode control
    • Short minimum on-time of 68 ns
    • Frequency: 400 kHz, 1.4 MHz, 2.1MHz
    • Low EMI andlow switching noise
    • Integrated compensation network
  • High-efficiency solution
    • Peak efficiency > 95%
    • Low shutdown quiescent current of 5 µA
    • Low operatingquiescent current of 25 µA
  • Flexible system interface
    • Power-good flag and precision enable
  • Create a custom design using the LMR33620-Q1 with the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Description

The LMR33620-Q1 automotive-qualified regulator is an easy-to-use,synchronous, step-down DC/DC converter that delivers best-in-class efficiency for ruggedapplications.The LMR33620-Q1 drives up to2 A of load current from an input of upto 36 V. The LMR33620-Q1provides high light load efficiency and output accuracy in a very small solution size. Featuressuch as a power-good flag and precision enable provide both flexible and easy-to-use solutions fora wide range of applications. The LMR33620-Q1 automatically folds back frequency at light load to improveefficiency. Integration eliminates most external components and provides a pinout designed forsimple PCB layout. Protection features include thermal shutdown, input undervoltage lockout,cycle-by-cycle current limit, and hiccup short-circuit protection. The LMR33620-Q1 is available in a 12-pin 3 mm × 2 mm VQFN package with wettable flanks.

Qty Price
1-99 $2.31
100-249 $2.02
250-999 $1.42
1,000+ $1.14

Alternative carriers

Part number LMR33620AQ5RNXTQ1
Package qty | Carrier 250 | SMALL T&R
Inventory 1,232
Qty | Price (USD) 1ku | $1.29