text.skipToContent text.skipToNavigation

LMR33630CDDA

SIMPLE SWITCHER® 3.8V to 36V, 3A Synchronous Buck Converter With Ultra-Low EMI

Packaging

Package | PIN: HSOIC (DDA) | 8
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $4.11
10-24 $3.70
25-99 $3.45
100-249 $3.02
250-499 $2.83
500-749 $2.41
750-999 $2.03
1000+ $1.94

Features

  • Configured for rugged industrial applications
    • Input voltage range: 3.8 V to 36V
    • Output voltage range: 1 V to 24 V
    • Output current:3A
    • 75-mΩ/50-mΩ RDS-ON power MOSFETs
    • Peak-current-mode control
    • Short minimum on-time of 68 ns
    • Frequency: 400 kHz, 1.4 MHz, 2.1MHz
    • Junction temperature range –40°C to +125°C
    • Low EMI andlow switching noise
    • Integrated compensation network
  • High-efficiency solution
    • Peak efficiency > 95%
    • Low shutdown quiescent current of 5 µA
    • Low operatingquiescent current of 25 µA
  • Flexible system interface
    • Power-good flag and precision enable
  • Create a custom design using the LMR33630 with the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  LMR33630CDDA

The LMR33630 SIMPLE SWITCHER® regulator is an easy-to-use, synchronous, step-downDC/DC converter that delivers best-in-class efficiency for rugged industrial applications. The LMR33630 drives up to3 A of load current from an input of upto 36 V. The LMR33630provides high light load efficiency and output accuracy in a very small solution size. Featuressuch as a power-good flag and precision enable provide both flexible and easy-to-use solutions fora wide range of applications. The LMR33630 automatically folds back frequency at light load to improveefficiency. Integration eliminates most external components and provides a pinout designed forsimple PCB layout. Protection features include thermal shutdown, input undervoltage lockout,cycle-by-cycle current limit, and hiccup short-circuit protection. The LMR33630 is available in an 8-pin HSOICpackage and in a 12-pin 3 mm × 2 mm VQFN package with wettable flanks.This device is also available in an AEC-Q100-qualified version.