text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

LMR33630CRNXEVM

LMR33630 Synchronous Step Down Converter Evaluation Module

Out of stock
Inventory: In stock
49.0

Pricing

Qty Price (USD)
1+ 49.0

Features for the LMR33630CRNXEVM

  • Inegrated synchronous rectification
  • Low operating quiescent current
  • High efficiency at light loads
  • Short minimum on-time

Description for the LMR33630CRNXEVM

The LMR33630 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMR33630C 2.1MHz synchronous step-down converter.  The LMR33630 provides exceptional efficiency and accuracy in a very small solution size.

Inventory: In stock
49.0

Pricing

Qty Price (USD)
1+ 49.0

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more