text.skipToContent text.skipToNavigation

LMR36006FSCQRNXTQ1

4.2-V to 60-V, 0.6-A ultra-small synchronous step-down converter

Availability: 310

Packaging

Package | PIN: VQFN-HR (RNX) | 12
Temp: S (-40 to 150)
Carrier: Cut Tape
Qty Price
1-9 $3.95
10-24 $3.56
25-99 $3.31
100-249 $2.90
250-499 $2.72
500-749 $2.31
750-999 $1.95
1000+ $1.86

Features

  • AEC-Q100-qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C,TA
  • Designed for automotive applications
    • Junction temperature range –40°C to+150°C
    • Protection features: thermal shutdown, inputundervoltage lockout, cycle-by-cycle current limit, hiccup short-circuitprotection
    • Spread-spectrum frequencymodulation
    • HotRod™ package enables low emi and minimized switch noderinging
    • 0.2-V dropoutwith 0.6-A load (typical)
    • ±1.5% reference voltagetolerance
    • 3.3-V fixed-output voltage optionavailable
  • Suited for scalable power supplies
    • Pin compatible With:
    • 400-kHz, 2.1-MHz Frequencyoptions
      • Integration reduces solution size and cost
        • Small, 2-mm × 3-mm VQFN package with wettableflanks
          • Few externalcomponents
        • Low power dissipation across load spectrum
          • 94% efficiency at 400 kHz (12VIN,5VOUT, 0.6A)
          • Increased light loadefficiency in PFM
          • Low operating quiescent current of 26µA
        • Create a custom design using the LMR36006-Q1 with the WEBENCH® Power Designer

        All trademarks are the property of their respective owners.

        Texas Instruments  LMR36006FSCQRNXTQ1

        The LMR36006-Q1 regulator is an easy-to-use, synchronous, step-down DC/DCconverter. With integrated high-side and low-side power MOSFETs, up to0.6 A of outputcurrent is delivered over a wide input voltage range of 4.2 V to60V. Tolerance goes up to 66 V.

        The LMR36006-Q1 uses peak-current-mode control to provide optimal efficiencyand output voltage accuracy. Advanced high speed circuitry allowsthe LMR36006-Q1 to regulatefrom an input of 20 V to an output of 5 V at a fixed frequency of 2.1 MHz. Precision enable gives flexibility by enabling a direct connection to the wide input voltageor precise control over device start-up and shutdown. The power-good flag, with built-in filteringand delay, offers a true indication of system status eliminating the requirement for an externalsupervisor.

        The LMR36006-Q1 is in a HotRod™ package whichenables low EMI, higher efficiency, and the smallest package to dieratio. The device requires few external components and has a pinout designed for simple PCBlayout. The small solution size and feature set of the LMR36006-Q1 are designed tosimplify implementation for a wide range of end equipment.