text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.
warning This page may load slowly on Internet Explorer. Content on this page may load slowly on Internet Explorer. For a faster experience, please view in Chrome or Firefox.

LMS3655AQEVM

LMS3655-Q1 5.5A, 5V Synchronous, 400kHz, Step-Down Converter Evaluation Module

Inventory: In stock
99.0

Pricing


Qty Price (USD)
1+ 99.0

Features for the LMS3655AQEVM

  • High Efficiency with 400kHz and Auto Light Mode PFM/PWM or Forced PWM Mode operation
  • /RESET Power Good output with 3ms delay on timer
  • External Frequency Synchronisation Input
  • Low EMI
  • Fully Synchronous with integrated HS and LS FET

Description for the LMS3655AQEVM

The LMS3655AQEVM evaluation module (EVM) demonstrates the capabilities of the LMS3655 automotive integrated buck converter. For optimized EMI performance, the EVM has an EMI filter on the back side that assists with noise reduction. The user can choose to bypass that EMI filter using  VIN1/GND1 posts. The EVM operates from a 3.8V to 36V input (up to 42V transients) and provides an adjustable 5V output at 5.5A continuous load.

Inventory: In stock
99.0

Pricing


Qty Price (USD)
1+ 99.0

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more