text.skipToContent text.skipToNavigation

LMS3655MMRNLT ACTIVE

5.5A, 36V Synchronous, 400kHz, Step-Down Converter

Inventory: 8,084
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-2-260C-1 YEAR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
VQFN-HR (RNL) | 22 250 | SMALL T&R
-40 to 125
Package | Pins VQFN-HR (RNL) | 22
Package qty | Carrier 250 | SMALL T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the LMS3655

  • 96% Peak Efficiency While Converting 12 V to 5 V
  • Low EMI and Switch Noise
    • Minimized Switch Node Ringing
    • Pseudo-Random Spread Spectrum
  • 400-kHz (±10%) Fixed Switching Frequency
  • –40°C to +150°C Junction Temperature Range
  • External Frequency Synchronization
  • RESET Output With Internal Filter and 3-ms Release Timer
  • Automatic Light Load Mode for Improved Efficiency
  • Pin-Selectable Forced PWM Mode
  • Built-In Compensation, Soft Start, Current Limit, Thermal Shutdown, and UVLO
  • 0.35-V Dropout With 3.5-A Load at 25°C (Typical)
  • 32-µA IQ_VIN: Quiescent Current at 3.3 VOUT and No Load (Typical)
  • 5.5-A Continuous Load Current
  • Adjustable Output Voltage (1 V to 20 V)
  • ±1.5% Reference Voltage Tolerance
  • 4-mm × 5-mm, 0.5-mm Pitch SON Package

All trademarks are the property of their respective owners.

Description for the LMS3655

The LMS3655 synchronous buck regulatorsare optimized for high performance applications, providing an adjustable output of 1 V to 20 V.Seamless transition between PWM and PFM modes, along with a low quiescent current, ensures highefficiency and superior transient responses at all loads.

Advanced high-speed circuitry allows the LMS3655to regulate an input of 24 V to an output of 3.3 V at a fixed frequency of 400 kHz while alsoenabling a continuous load current of 5.5 A. An innovative frequency foldback architecture allowsthis device to regulate a 3.3-V output from an input voltage of only 3.5 V. The input voltage canrange up to 36 V, with transient tolerance up to 42 V, easing input surge protection design.

An open-drain reset output, with built-in filtering and delay, provides a true indicationof system status. This feature negates the requirement for an additional supervisory component,saving cost and board space.

Pricing


Qty Price (USD)
1-99 4.444
100-249 3.623
250-999 2.847
1,000+ 2.415

Additional package qty | carrier options

Package qty | Carrier 3,000 | LARGE T&R
Inventory 90,211
Qty | Price (USD) 1ku | 2.1 1-99 3.864 100-249 3.15 250-999 2.476 1,000+ 2.1
Custom reel may be available