text.skipToContent text.skipToNavigation

LMT01DQXR

0.5°C Accurate 2-pin Temperature Sensor with a Pulse Train Interface

Availability: 12,606

Packaging

Package | PIN: WSON (DQX) | 2
Temp: S (-50 to 150)
Carrier: Cut Tape
Qty Price
1-9 $1.87
10-24 $1.68
25-99 $1.56
100-249 $1.36
250-499 $1.25
500-749 $1.05
750-999 $0.86
1,000+ $0.79

Features

  • High Accuracy Over –50°C to 150°C Wide Temperature Range
    • –20°C to 90°C: ±0.5°C (Maximum)
    • 90°C to 150°C: ±0.625°C(Maximum)
    • –50°C to –20°C: ±0.7°C (Maximum)
  • Precision Digital Temperature Measurement Simplified in a 2-Pin Package
  • Pulse Count Current Loop Easily Read by Processor. Number of Output Pulses is Proportional to Temperature With 0.0625°C Resolution
  • Communication Frequency: 88 kHz
  • Conversion Current: 34 µA
  • Continuous Conversion Plus Data-Transmission Period: 100 ms
  • Floating 2-V to 5.5-V (VP–VN) Supply Operation With Integrated EMI Immunity
  • Multiple 2-Pin Package Offerings: TO-92/LPG (3.1 mm × 4 mm × 1.5 mm) – ½ the Size of Traditional TO-92 and WSON With Wettable Flanks

All trademarks are the property of their respective owners.

Texas Instruments  LMT01DQXR

The LMT01 device is a high-accuracy, 2-pin temperature sensor with aneasy-to-use pulse count current loop interface, which makes it suitable for onboard and offboardapplications in automotive, industrial, and consumer markets. The LMT01 digital pulse count output and high accuracy over a widetemperature range allow pairing with any MCU without concern for integrated ADC quality oravailability, while minimizing software overhead. TI’s LMT01 device achieves amaximum ±0.5°C accuracy with very fine resolution (0.0625°C) over a temperature range of –20°C to90°C without system calibration or hardware and software compensation.

The LMT01’s pulse countinterface is designed to directly interface with a GPIO or comparator input, thereby simplifyinghardware implementation. Similarly, the LMT01’s integrated EMIsuppression and simple 2-pin architecture makes it suitable for onboard and offboard temperaturesensing in a noisy environment. The LMT01 device can be easilyconverted into a two-wire temperature probe with a wire length up to two meters. See LMT01-Q1 for theautomotive qualified version.