Features for the LMT01EVM
- Evaluate LMT01 2-pin digital temperature sensor performance
- Perforated slots allows user to break apart LMT01 device from the EVM
- EVM comes in a USB stick form factor
- Easy to use GUI
Description for the LMT01EVM
The LMT01EVM allows users to evaluate the performance of the LMT01 2-pin digital temperature sensor. The EVM comes in a USB stick form factor package with an onboard MSP430F5528 microcontroller that interfaces with the host computer's USB port and the LMT01 device. The EVM features perforated breakout slots that the user can break apart to seperate the EVM and LMT01 device for remote measurements with long wires.