text.skipToContent text.skipToNavigation

LMT87QDCKRQ1 ACTIVE

Automotive ±2.7°C 2.7V to 5.5V analog output temperature sensor with -13.6 mV/°C gain

US ECCN: EAR99 US/Local Export Classification Number

NEW - Custom reel may be available
Inventory: 5,618  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
SOT-SC70 (DCK) | 5 3,000 | LARGE T&R
Custom reel may be available
-50 to 150
Package | Pins SOT-SC70 (DCK) | 5
Package qty | Carrier: 3,000 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -50 to 150
View TI packaging information

Features for the LMT87-Q1

  • LMT87-Q1 is AEC-Q100 Qualified for Automotive Applications:
    • Device Temperature Grade 0: –40°C to +150°C
    • Device HBM ESD Classification Level 2
    • Device CDM ESDClassification Level C6
  • Very Accurate: ±0.4°C Typical
  • Low 2.7-V Operation
  • Average Sensor Gain of -13.6 mV/°C
  • Low 5.4-µA Quiescent Current
  • Wide Temperature Range: –50°C to 150°C
  • Output is Short-Circuit Protected
  • Push-Pull Output With ±50-µA Drive Capability
  • Footprint Compatible With the Industry-Standard LM20/19 and LM35 Temperature Sensors
  • Cost-Effective Alternative to Thermistors

All trademarks are the property of their respective owners.

Description for the LMT87-Q1

The LMT87-Q1 device is aprecision CMOS temperature sensor with ±0.4°C typical accuracy (±2.7°C maximum) and a linear analogoutput voltage that is inversely proportional to temperature. The 2.7-Vsupply voltage operation, 5.4-µA quiescent current, and 0.7-ms power-on time enable effectivepower-cycling architectures to minimize power consumption for battery-powered applications such asdrones and sensor nodes. The LMT87-Q1 device isAEC-Q100 Grade 0 qualified and maintains ±2.7°C maximum accuracy over the full operatingtemperature range without calibration; this makes the LMT87-Q1 suitable forautomotive applications such as infotainment, cluster, and powertrain systems. The accuracyover the wide operating range and other features make the LMT87-Q1 an excellent alternative to thermistors.

For devices with different average sensor gains and comparable accuracy, refer toComparable Alternative Devices for alternative devices in the LMT8x family.

Pricing


Qty Price (USD)
1-99 0.368
100-249 0.283
250-999 0.208
1,000+ 0.149

Additional package qty | carrier options

Package qty | Carrier 250 | SMALL T&R
Inventory 29,173
Qty | Price (USD) 1ku | 0.171 1-99 0.422 100-249 0.325 250-999 0.239 1,000+ 0.171