text.skipToContent text.skipToNavigation

LMV7239M5/NOPB ACTIVE

High speed, low voltage push-pull comparator

US ECCN: EAR99 US/Local Export Classification Number

NEW - Custom reel may be available
Inventory:  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
SOT-23 (DBV) | 5 1,000 | LARGE T&R
Custom reel may be available
-40 to 85
Package | Pins SOT-23 (DBV) | 5
Package qty | Carrier: 1,000 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the LMV7239

  • VS = 5 V, TA = 25°C (Typical Values Unless Otherwise Specified)
  • Propagation Delay: 75 ns
  • Low supply Current: 65 µA
  • Rail-to-Rail Input
  • Open Drain and Push-Pull Output
  • Ideal for 2.7-V and 5-V, Single-Supply Applications
  • Available in Space-Saving Packages:
    • 5-PinSOT-23
    • 5-Pin SC70

All trademarks are the property of their respective owners.

Description for the LMV7239

The LMV7235 and LMV7239 are ultra low power, low voltage, 75-ns comparators. They are ensured to operate over the full supply voltage range of 2.7 V to 5.5 V.These devices achieve a 75-ns propagation delay while consuming only 65 µA of supply current at 5V.

The LMV7235 and LMV7239 have a greater than rail-to-rail common-mode voltage range. Theinput common mode voltage range extends 200 mV below ground and 200 mV above supply, allowing bothground and supply sensing.

The LMV7235 features an open drain output. By connecting an externalresistor, the output of the comparator can be used as a level shifter.

The LMV7239features a push-pull output stage. This feature allows operation without the need of an externalpullup resistor.

The LMV7235 and LMV7239 are available in the 5-pin SC70 and 5-pin SOT-23 packages, whichare ideal for systems where small size and low power is critical.

Pricing


Qty Price (USD)
1-99 1.917
100-249 1.584
250-999 1.138
1,000+ 0.856

Additional package qty | carrier options

Package qty | Carrier 3,000 | LARGE T&R
Inventory Out of stock
Qty | Price (USD) 1ku | 0.792 1-99 1.774 100-249 1.465 250-999 1.053 1,000+ 0.792
Custom reel may be available