text.skipToContent text.skipToNavigation

LMV852EVAL

8 MHz Low Power CMOS, EMI Hardened Operational Amplifiers

$49.00

Features

Unless otherwise noted, typical values at TA= 25 °C, VSUPPLY = 3.3V

  • Supply voltage: 7V to 5.5V
  • Supply current (per channel): .4 mA
  • Input offset voltage: 1 mV max
  • Input bias current: 0.1 pA
  • GBW: 8 MHz
  • EMIRR at 1.8 GHz: 87 dB
  • Input noise voltage at 1 kHz: 11 nV/ √Hz
  • Slew rate: 4.5 V/µs
  • Output voltage swing: Rail-to-Rail
  • Output current drive: 30 mA
  • Operating ambient temperature range: −40°C to 125°C

Applications:

  • Photodiode preamp
  • Piezoelectric sensors
  • Portable/battery-powered electronic equipment
  • Filters/buffers
  • PDAs/phone accessories
  • Medical diagnosis equipment

 

Texas Instruments  LMV852EVAL

TI's LMV852EVAL board is a CMOS input, low power op amp IC, providing a low input bias current, a wide temperature range of -40 °C to +125°C and exceptional performance, making this IC a robust general purpose part.