text.skipToContent text.skipToNavigation

LMV854EVAL

8 MHz Low Power CMOS, EMI Hardened Operational Amplifiers

$75.00

Features

Unless otherwise noted, typical values at TA= 25°C, VSUPPLY = 3.3V

Supply voltage.7V to 5.5V
Supply current (per channel).4 mA
Input offset voltage1 mV max
Input bias current0.1 pA
GBW8 MHz
EMIRR at 1.8 GHz87 dB
Input noise voltage at 1 kHz11 nV/ √Hz
Slew rate4.5 V/µs
Output voltage swingRail-to-Rail
Output current drive30 mA
Operating ambient temperature range−40°C to 125°C

Applications:

  • Photodiode preamp
  • Piezoelectric sensors
  • Portable/battery-powered electronic equipment
  • Filters/buffers
  • PDAs/phone accessories
  • Medical diagnosis equipment

 

Texas Instruments  LMV854EVAL

TI's LMV854EVAL board is a CMOS input, low power op amp IC, providing a low input bias current, a wide temperature range of -40°C to +125°C and exceptional performance, making this IC a robust general purpose part.