Features for the LMX2571EPEVM
- External voltage-controlled oscillator (VCO) option
- Output channel divider supports 10-MHz to 1400-MHz operations
- Direct digital frequency-shift keying (FSK) modulation
- Extended temperature between –55°C and 125°C
Description for the LMX2571EPEVM
The LMX2571-EP evaluation module (EVM) is a platform for developing the LMX2571-EP, which is a low-power, high-performance, RF synthesizer that can generate a frequency between 10 MHz and 1344 MHz and can operate at extended temperatures between -55°C and 125°C.