Features for the LMX2592EVM
- Very-low phase noise output from 20 to 9800 MHz
- Can lock inputs signals from 5 to 1400 MHz
- Single 3.3-V power supply
- Two differential outputs with programmable output power
- A complete circuit for the synthesizer that is optimized and tested for performance and includes a USB programming module
Description for the LMX2592EVM
The LMX2592EVM evaluation module (EVM) is for the LMX2592 device. The LMX2592 device outputs very high frequency signals with industry-leading phase noise. The integrated voltage-controlled oscillator (VCO) allows minimal discrete external components to design. The printed circuit board (PCB) is optimized for performance and is designed for easy customization of the loop filter. An LED is designed for quick visual check on the PLL lock status. With an onboard oscillator, the setup process only requires a 3.3-V power supply and an included USB2ANY interface adaptor. The software is simple with an intuitive and user-friendly GUI.