LMX2594EVM

text.skipToContent text.skipToNavigation

LMX2594EVM

LMX2594EVM 15GHz Wideband RF Synthesizer with Phase Synchronization & JESD204B Evaluation Module

$399.00

Features

  • 10 -MHz to 15-GHz Output Frequency 
  • -110 dBc/Hz Phase Noise at 100 kHz Offset with 15 GHz Carrier
  • 45-fs rms Jitter at 7.5GHz (100 Hz to 100 MHz) 
  • Two differential outputs with programmable output power up to 7 dBm at 15 GHz 
  • This EVM has the complete circuit for the synthesizer, optimized and tested for performance, and includes a USB programming module

Texas Instruments  LMX2594EVM

This Evaluation Module is for the LMX2594, which is the first PLL with integrated VCO in industry to get fundamental VCO output up to 15 GHz. The industry leading PLL FOM is -236 dBc/Hz with 1/f of -129 dBc/Hz. This device supports JESD204B standard (it can generate or repeat the SYSREF signal) which makes it ideal to clock high speed data converters. The integrated jitter from the EVM measurements is less than 50 fs at 9 GHz carrier frequency. By providing a SYNC signal, the user can synchronize the output phase across multiple LMX2594 devices. LMX2594 can also generate a frequency ramp which can be demonstrated in this evaluation module. With an on-board oscillator, setup process only requires a 3.3V power supply and an included Reference Pro module (For SPI Programming interface). The software is simple, with an intuitive and user friendly GUI.