text.skipToContent text.skipToNavigation

LMZ10500SILR ACTIVE

5.5V, 0.5A Step-Down DC/DC Power Module in 3mm × 2.6mm Package

NEW - Custom reel may be available
Inventory: 44,448  
 

Quality information

RoHS
REACH
Lead finish / Ball material NIAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
USIP (SIL) | 8 3,000 | LARGE T&R
Custom reel may be available
-40 to 125
Package | Pins USIP (SIL) | 8
Package qty | Carrier: 3,000 | LARGE T&R
Custom reel may be available
Operating temperature range (℃) -40 to 125
View TI packaging information

Features for the LMZ10500

  • Output Current Up to 650 mA
  • Input Voltage Range 2.7 V to 5.5 V
  • Output Voltage Range 0.6 V to 3.6 V
  • Efficiency up to 95%
  • Integrated Inductor
  • 8-Pin microSiP Footprint
  • –40°C to 125°C Junction Temperature Range
  • Adjustable Output Voltage
  • 2-MHz Fixed PWM Switching Frequency
  • Integrated Compensation
  • Soft-Start Function
  • Current Limit Protection
  • Thermal Shutdown Protection
  • Input Voltage UVLO for Power-Up, Power-Down, and Brownout Conditions
  • Only 5 External Components — Resistor Divider and 3 Ceramic Capacitors
  • Small Solution Size
  • Low Output Voltage Ripple
  • Easy Component Selection and Simple PCB Layout
  • High Efficiency Reduces System Heat Generation
  • Create a Custom Design Using the LMZ10500 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Description for the LMZ10500

The LMZ10500 nano module is an easy-to-use step-down DC/DC solution capable of driving upto 650 mA load in space-constrained applications. Only an input capacitor, an output capacitor, asmall VCON filter capacitor, and two resistors are required for basicoperation. The nano module comes in an 8-pin µSiP footprint package with an integrated inductor.Internal current limit based soft-start function, current overload protection, and thermal shutdownare also provided.

Pricing


Qty Price (USD)
1-99 2.323
100-249 2.036
250-999 1.427
1,000+ 1.15

Additional package qty | carrier options

Package qty | Carrier 250 | SMALL T&R
Inventory 16,853
Qty | Price (USD) 1ku | 1.323 1-99 2.672 100-249 2.342 250-999 1.642 1,000+ 1.323