Packaging information
Package | Pins TO-PMOD (NDW) | 7 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 45 | TUBE |
Features for the LMZ10504EXT
- Integrated Shielded Inductor
- Flexible Start-up Sequencing Using External Soft Start, Tracking, and Precision Enable
- Protection Against In-Rush Currents and Faults Such as Input UVLO and Output Short-Circuit
- Single Exposed Pad and Standard Pinout for Easy Mounting and Manufacturing
- Pin-to-Pin
Compatible With
- LMZ10503EXT (3-A/15-W Maximum)
- LMZ10505EXT (5-A/25-W Maximum)
- Fast Transient Response for Powering FPGAs and ASICs
- Electrical Specifications
- 20-W Maximum Total Output Power
- Up to 4-A Output Current
- Input Voltage Range 2.95 V to 5.5 V
- Output Voltage Range 0.8 V to 5 V
- ±1.63% Feedback Voltage Accuracy Over Temperature
- Performance Benefits
- Operates at High Ambient Temperatures
- Low Radiated Emissions (EMI) Tested to EN55022 Class B Standard
- Passes 10-V/m Radiated Immunity EMI Tested to Standard EN61000 4-3
- Passes Vibration Standard
- MIL-STD-883 Method 2007.2 Condition A
- JESD22-B103B Condition 1
- Passes
Drop Standard
- MIL-STD-883 Method 2002.3 Condition B
- JESD22-B110 Condition B
- Create a Custom Design Using the LMZ10504 With the WEBENCH® Power Designer
Description for the LMZ10504EXT
The LMZ10504EXT power module is a complete, easy-to-use, DC-DC solution capable of driving up to a 4-A load with exceptional power conversion efficiency, output voltage accuracy, line and load regulation. The LMZ10504EXT is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.
The LMZ10504EXT can accept an input voltage rail between 2.95 V and 5.5 V, and deliver an adjustable and highly accurate output voltage as low as 0.8 V. 1-MHz fixed-frequency PWM switching provides a predictable EMI characteristic. Two external compensation components can be adjusted to set the fastest response time, while allowing the option to use ceramic or electrolytic output capacitors. Externally programmable soft-start capacitor facilitates controlled start-up. The LMZ10504EXT is a reliable and robust solution with the following features: lossless cycle-by-cycle peak current limit to protect for overcurrent or short-circuit fault, thermal shutdown, input undervoltage lockout, and prebiased start-up. The LMZ10504EXT is also fully-enabled for WEBENCH® and Power Designer tools.