text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

LMZ14202TZX-ADJ/NOPB ACTIVE

SIMPLE SWITCHER® 6V to 42V, 2A Power Module in Leaded SMT-TO Package

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price (USD)
1-99 10.846
100-249 9.474
250-999 7.305
1,000+ 6.534

Additional package qty | Carrier options info-circle

Package qty | Carrier 45 | TUBE
Inventory
Out of stock
Qty | Price (USD) 1ku | 7.841 1-99 13.016 100-249 11.369 250-999 8.766 1,000+ 7.841

Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Qty | Price (USD) 1ku | 7.841 1-99 13.016 100-249 11.369 250-999 8.766 1,000+ 7.841

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-3-245C-168 HR
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
Package | Pins TO-PMOD (NDW) | 7
Package qty | Carrier: 500 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the LMZ14202

  • Integrated Shielded Inductor
  • Simple PCB Layout
  • Flexible Start-Up Sequencing Using External Soft-
    Start and Precision Enable
  • Protection Against Inrush Currents and Faults
    Such as Input UVLO and Output Short Circuit
  • Junction Temperature Range: –40°C to 125°C
  • Single Exposed Pad and Standard Pinout for Easy
    Mounting and Manufacturing
  • Fast Transient Response for Powering FPGAs
    and ASICs
  • Low Output Voltage Ripple
  • Pin-to-Pin Compatible Family:
    • LMZ14203/2/1 (42 V Maximum; 3 A, 2 A,
      1 A)
    • LMZ12003/2/1 (20 V Maximum; 3 A, 2 A, 1 A)
  • Fully Enabled for WEBENCH Power Designer
  • Electrical Specifications
    • 12-W Maximum Total Output Power
    • Up to 2-A Output Current
    • Input Voltage Range: 6 V to 42 V
    • Output Voltage Range: 0.8 V to 6 V
    • Efficiency up to 90%
  • Performance Benefits
    • Operates at High Ambient Temperature With
      No Thermal Derating
    • High Efficiency Reduces System Heat Generation
    • Low Radiated Emissions (EMI) Tested With
      EN55022 Class B Standard
    • Low External Component Count

Description for the LMZ14202

The LMZ14202, SIMPLE SWITCHER power module is an easy-to-use step-down DC-DC that can drive up to 2-A load with exceptional power conversion efficiency, line and load regulation, and output accuracy. The LMZ14202 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ14202 can accept an input voltage rail between 6 V and 42 V and deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ14202 only requires three external resistors and four external capacitors to complete the power solution. The LMZ14202 is a reliable and robust design with the following protection features: thermal shutdown, input undervoltage lockout, output overvoltage protection, short-circuit protection, output current limit, and allows start-up into a prebiased output. A single resistor adjusts the switching frequency up to 1 MHz.

Out of stock

Pricing

Qty Price (USD)
1-99 10.846
100-249 9.474
250-999 7.305
1,000+ 6.534

Additional package qty | Carrier options info-circle

Package qty | Carrier 45 | TUBE
Inventory
Out of stock
Qty | Price (USD) 1ku | 7.841 1-99 13.016 100-249 11.369 250-999 8.766 1,000+ 7.841

Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Qty | Price (USD) 1ku | 7.841 1-99 13.016 100-249 11.369 250-999 8.766 1,000+ 7.841

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more