Added to Your Shopping Cart

Quality information
RoHS | — |
---|---|
REACH | — |
Lead finish / Ball material | NIAU |
MSL rating / Peak reflow | Level-3-260C-168 HR |
Quality, reliability & packaging information Information included:
|
View or download |
More LMZ21701 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
USIP (SIL) | 8 |
250 | SMALL T&R
|
-40 to 125 |
Package | Pins | USIP (SIL) | 8 |
---|---|
Package qty | Carrier: |
250 | SMALL T&R
|
Operating temperature range (°C) | -40 to 125 |
Features for the LMZ21701
- Integrated Inductor
- Miniature 3.5 mm × 3.5 mm × 1.75 mm Package
- 35-mm² Solution Size (Single Sided)
- -40°C to 125°C Junction Temperature Range
- Adjustable Output Voltage
- Integrated Compensation
- Adjustable Soft-Start Function
- Starts into Prebiased Loads
- Power Good and Enable Pins
- Seamless Transition to Power-Save Mode
- Up to 1000 mA Output Current
- Input Voltage Range 3 V to 17 V
- Output Voltage Range 0.9 V to 6 V
- Efficiency up to 95 %
- 1.5-µA Shutdown Current
- 17-µA Quiescent Current
- Create a Custom Design Using the LMZ21701 With WEBENCH® Power Designer
All trademarks are the property of their respective owners.
Description for the LMZ21701
The LMZ21701 nano module is an easy-to-use step-down DC/DC solution capable of driving upto 1000-mA load in space-constrained applications. Only an input capacitor, an output capacitor, asoft-start capacitor, and two resistors are required for basic operation.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 3.259 |
100-249 | 2.657 |
250-999 | 2.088 |
1,000+ | 1.771 |
Additional package qty | carrier options
Package qty | Carrier |
3,000 | LARGE T&R
|
---|---|
Inventory | Out of Stock |
Qty | Price (USD) |
|
Custom reel may be available