LMZ30604EVM-001

text.skipToContent text.skipToNavigation

LMZ30604EVM-001

2.95V to 6V, 4A Step-Down Power Module Evaluation Board

Features

  • Compatible with 3.3V and 5V input bus applications
  • 0.8V internal voltage reference ±1% accurate over temperature
  • Adjustable slow start and power sequencing
  • Adjustable input voltage UVLO
  • Output under-voltage and overvoltage power good output
  • Cycle by cycle current limit, frequency foldback, and thermal protection

Texas Instruments  LMZ30604EVM-001

The LMZ30604EVM-001 is a fully assembled and tested circuit for evaluating the LMZ30604.The output voltage can be selected from four preset values using a jumper (3.3V, 2.5V, 1.8V, 1.2V, and 0.8V) and has an adjustable switching frequency of 500 kHz to 2 MHz. Solder pads and jumpers are available to configure the EVM to specific requirements.