LMZ31506HEVM-692 SIMPLE SWITCHER® 6A Synchronous Buck Power Module Evaluation Board angled board image

LMZ31506HEVM-692

SIMPLE SWITCHER® 6A Synchronous Buck Power Module Evaluation Board

Pricing

Qty Price
+

Features for the LMZ31506HEVM-692

  • Complete Integrated Power Solution Allows Small Footprint, Low-Profile Design
  • Efficiencies Up To 96%
  • Wide-Output Voltage Adjust (1.2 V to 5.5 V) with 1% Reference Accuracy
  • Optional Split Power Rail allows input voltage down to 1.6 V
  • Synchronizes to an External Clock
  • Cycle-by-Cycle Current Limit
  • Adjustable Slow-Start
  • Power Good Output

Description for the LMZ31506HEVM-692

The Texas Instruments LMZ31506HEVM-692 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMZ31506H 6A SIMPLE SWITCHER® power module. The EVM incorporates a DC/DC converter with output voltage (5V, 3.3V, 2.5V, 1.8V, 1.5V, 1.2V) and frequency (480 kHz to 780 kHz) that are adjustable using jumpers. Solder pads and jumpers are available to configure the EVM to specific requirements.

Pricing

Qty Price
+