text.skipToContent text.skipToNavigation

LMZ31704EVM-003

LMZ31704 2.95V to 17V, 4A Step-Down Power Module Evaluation Board

$49.00

Features

  • Jumper selectable output voltage
  • Adjustable Soft Start
  • Adjustable turn-on UVLO
  • Component footprints for user defined programming parts

Texas Instruments  LMZ31704EVM-003

The Texas Instruments LMZ31704EVM-003 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMZ31704 4A Power Module. The EVM operates with an input voltage range of 2.95V to 17V. The output voltage can be selected from four preset values using a jumper (0.6V, 0.9V, 1.2V, 1.8V, 2.5V, 3.3V, 5.0V).