LMZ31707EVM-002 7A SIMPLE SWITCHER Module Evaluation Board angled board image

LMZ31707EVM-002

LMZ31707 2.95V to 17V, 7A Step-Down Power Module Evaluation Board

Pricing

Qty Price
+

Features for the LMZ31707EVM-002

  • Jumper selectable output voltage
  • Adjustable Soft Start
  • Adjustable turn-on UVLO
  • Component footprints for user defined programming parts

Description for the LMZ31707EVM-002

The Texas Instruments LMZ31707EVM-002 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMZ31707 7A Power Module. The EVM operates with an input voltage range of 2.95V to 17V. The output voltage can be selected from four preset values using a jumper (0.6V, 0.9V, 1.2V, 1.8V, 2.5V, 3.3V, 5.0V).

Pricing

Qty Price
+