Features for the LMZ31707EVM-002
- Jumper selectable output voltage
- Adjustable Soft Start
- Adjustable turn-on UVLO
- Component footprints for user defined programming parts
Description for the LMZ31707EVM-002
The Texas Instruments LMZ31707EVM-002 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMZ31707 7A Power Module. The EVM operates with an input voltage range of 2.95V to 17V. The output voltage can be selected from four preset values using a jumper (0.6V, 0.9V, 1.2V, 1.8V, 2.5V, 3.3V, 5.0V).