text.skipToContent text.skipToNavigation

LMZ31710EVM-001

LMZ31710 2.95V to 17V, 10A Step-Down Power Module Evaluation Board

$49.00

Features

  • Jumper selectable output voltage
  • Adjustable soft start
  • Adjustable turn-on UVLO
  • Component footprints for user defined programming parts

Texas Instruments  LMZ31710EVM-001

The Texas Instruments LMZ31710EVM-001 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMZ31710 10A Power Module. The EVM operates with an input voltage range of 2.95V to 17V. The output voltage can be selected from seven preset values using a jumper (0.6V, 0.9V, 1.2V, 1.8V, 2.5V, 3.3V, 5.0V).