text.skipToContent text.skipToNavigation

LMZ34002EVM-001

LMZ34002 4.5V to 40V, 2A Negative Output Power Module Evaluation Board

$49.00

Features

  • Jumper selectable output voltage
  • Adjustable soft start
  • Adjustable turn-on UVLO

Texas Instruments  LMZ34002EVM-001

The Texas Instruments LMZ34002EVM-001 evaluation module (EVM) makes it easy for designers to evaluate the performance of the LMZ34002 2A, Negative Output Power Module. The EVM operates with an input voltage range of 4.5V to 40V. The output voltage can be selected from four preset values using a jumper (-3.3V, -5V, -12V, -15V).