text.skipToContent text.skipToNavigation

LMZ35003EVM-001

LMZ35003 7V to 50V, 2.5A Step-Down Power Module Evaluation Board

$49.00

Features

  • Jumper selectable output voltage
  • Adjustable soft start
  • Adjustable turn-on UVLO

Texas Instruments  LMZ35003EVM-001

The Texas Instruments LMZ35003EVM-001 evaluation module (EVM) makes it easy for designers to evaluate the performance and operation of the LMZ35003. The EVM operates with an input voltage range of 7V to 50V and deliver up to 2.5A of output current. The output voltage can be selected from four preset values using a jumper (2.5V, 3.3V, 5V, 12V, 15V). The switching frequency can also be adjusted with jumpers (400 kHz, 500 kHz, 800 kHz, 1 MHz). 100V rated capacitors are placed on the input allowing the module to survive 65V line transients. Solder pads and jumpers are available to configure the EVM to specific requirements.