text.skipToContent text.skipToNavigation

LMZ35003RKGR ACTIVE

7V to 50V, 2.5A Step-Down Power Module in 9x11x2.8mm QFN Package

Inventory: 14,330
 

Quality information

RoHS Exempt
REACH Affected
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-250C-168 HR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
B1QFN (RKG) | 41 500 | LARGE T&R
-40 to 85
Package | Pins B1QFN (RKG) | 41
Package qty | Carrier 500 | LARGE T&R
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the LMZ35003

  • Complete Integrated Power Solution Allows
    Small Footprint, Low-Profile Design
  • Wide Input Voltage Range from 7 V to 50 V
  • Output Adjustable from 2.5 V to 15 V
  • 65-V Surge Capability
  • Efficiencies Up To 96%
  • Adjustable Switching Frequency
    (300 kHz to 1 MHz)
  • Synchronizes to an External Clock
  • Adjustable Slow-Start
  • Output Voltage Sequencing and Tracking
  • Power Good Output
  • Programmable Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection
  • Over Temperature Protection
  • Pre-bias Output Start-up
  • Operating Temperature Range: –40°C to 85°C
  • Enhanced Thermal Performance: 14°C/W
  • Meets EN55022 Class B Emissions
    - Integrated Shielded Inductor
  • For Design Help visit http://www.ti.com/LMZ35003
  • Create a Custom Design Using the LMZ35003 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Description for the LMZ35003

The LMZ35003 power module is an easy-to-use integrated power solution that combines a2.5-A DC/DC converter with a shielded inductor and passives into a low profile, QFN package. Thistotal power solution allows as few as five external components and eliminates the loop compensationand magnetics part selection process.

The small 9 mm × 11 mm × 2.8 mm, QFN package is easy to solder onto a printed circuitboard and allows a compact point-of-load design with greater than 90% efficiency and excellentpower dissipation capability. The LMZ35003 offers the flexibility and the feature-set of a discretepoint-of-load design and is ideal for powering a wide range of ICs and systems. Advanced packagingtechnology affords a robust and reliable power solution compatible with standard QFN mounting andtesting techniques.

Pricing


Qty Price (USD)
1-99 $11.613
100-249 $10.144
250-999 $7.822
1,000+ $6.996

Additional package qty | carrier options

Package qty | Carrier 250 | SMALL T&R
Inventory 6,485
Qty | Price (USD) 1ku | $8.046 1-99 $13.356 100-249 $11.667 250-999 $8.995 1,000+ $8.046