Features for the LMZM23600EVM
- Small Solution Size
- Easy to Design and Use
- High Efficiency
- Forced PWM or Auto PFM Operation
- Switching Frequency Synchronization
Description for the LMZM23600EVM
The LMZM23600 device is a simple, and easy-to-use DC-DC converter module ideal for applications where board
space is limited and an efficient power conversion is needed. The LMZM23600 evaluation board is a fully assembled and tested platform to help evaluate the features and performance of the adjustable output voltage version of the LMZM23600 Nano Module. The EVM operates from a 4V to 36V input and provides a selectable output voltage of 2.5 V, 3.3 V, 5.0 V, 12 V or 15 V at a maximum of 1-A load.
space is limited and an efficient power conversion is needed. The LMZM23600 evaluation board is a fully assembled and tested platform to help evaluate the features and performance of the adjustable output voltage version of the LMZM23600 Nano Module. The EVM operates from a 4V to 36V input and provides a selectable output voltage of 2.5 V, 3.3 V, 5.0 V, 12 V or 15 V at a maximum of 1-A load.