text.skipToContent text.skipToNavigation

LMZM23600V3SILT

36-V, 0.5-A Step-Down DC/DC Power Module in 3.8-mm × 3-mm Package

Packaging

Package | PIN: USIP (SIL) | 10
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $4.76
10-24 $4.28
25-99 $3.99
100-249 $3.49
250-499 $3.28
500-749 $2.78
750-999 $2.35
1000+ $2.24

Features

  • 4-V to 36-V Wide operating input voltage
  • 1.2-V to 15-V Adjustable, and 3.3-V or 5-V fixed output voltage options
  • 0.5-A Output current
  • Only input and output capacitors needed for 5-V and 3.3-V output designs
  • 27-mm2 Solution size with single-sided layout
  • 28-µA Supply current at no load
  • 2-µA Shutdown current
  • Power-good flag
  • External frequency synchronization
  • MODE selection pin
    • Forced PWM mode for constant frequencyoperation
    • Auto PFM mode for high efficiency at lightload
  • Built-in control loop compensation, soft start, current limit, and UVLO
  • Miniature 3.8-mm × 3-mm × 1.6-mm package
  • Create a custom design using the LMZM23600 with the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  LMZM23600V3SILT

The LMZM23600integrated-inductor power module is specifically designed for space-constrained industrialapplications. It is available in two fixed output voltage options of 5-V and 3.3-V, and anadjustable (ADJ) output voltage option supporting a 1.2-V to 15-V range. The LMZM23600 has an input voltage rangeof 4-V to 36-V and can deliver up to 500-mA of output current. This power module is extremely easy to use,requiring only 2 external components for a 5-V or 3.3-V output design. All aspects of theLMZM23600 are optimized forperformance driven and low EMI industrial applications with space-constrained needs. An open-drain,Power-Good output provides a true indication of the system status and negates the requirement foran additional supervisory component, saving cost and board space. Seamless transition between PWMand PFM modes along with a no-load supply current of only 28 µA ensures high efficiency andsuperior transient response for the entire load-current range. For easy output current scaling theLMZM23600 is pin-to-pincompatible with the 1000-mA output current capable LMZM23601.