Features for the LMZM23601V3EVM
- Small Solution Size
- Easy to Design and Use
- High Efficiency
- Forced PWM or Auto PFM Operation
- Switching Frequency Synchronization
Description for the LMZM23601V3EVM
The LMZM23601 device is a simple, and easy-to-use DC-DC converter module ideal for applications where board space is limited and an efficient power conversion is needed. The LMZM23601V3EVM evaluation board is a fully assembled and tested platform to help evaluate the features and performance of the fixed 3.3V output voltage 1A version of the LMZM23601 Module.