Added to Your Shopping Cart

LMZM33603EVM
LMZM33603, 4V to 36V Input, 3A Power Module Evaluation Board
Features for the LMZM33603EVM
- 4.0V to 36V Input Voltage Range
- Up to 3.0A of Output Current
- 1.0V to 18V Output Voltage Range